(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Honeycomb Case Resin Box

Honeycomb Case Resin Box

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of HFS-30T

  • Product Type
    Drawer
  • Height (mm)
    540
  • Width (mm)
    690
  • Depth (mm)
    300
  • Color
    Sakae green
  • Uniform Load Resistance (Shelf plate, per level)(kg)
    50
  • Set Contents (Accessories)
    Box = FB-1T x 30
  • Mass(kg)
    26
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Inner capacity
    1 unit
Part Number
HFS-30T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 26,421.13

฿ 25,578.30

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Drawer
  • Height (mm)
    540
  • Width (mm)
    690
  • Depth (mm)
    300
  • Color
    Sakae green
  • Uniform Load Resistance (Shelf plate, per level)(kg)
    50
  • Set Contents (Accessories)
    Box = FB-1T x 30
  • Mass(kg)
    26
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Inner capacity
    1 unit

Product Description

A small parts case useful for organizing parts in factories or small items such as office supplies. (Resin box)
[Features]
· Box can be classified by dividers included.
[Applications]
· Organization of accessories and office supplies at offices, hospitals, schools, and laboratories, management of tools and parts at manufacturing plants, etc.

Specifications of HFS-30T

  • Product Type
    Drawer
  • Height (mm)
    540
  • Width (mm)
    690
  • Depth (mm)
    300
  • Color
    Sakae green
  • Uniform Load Resistance (Shelf plate, per level)(kg)
    50
  • Set Contents (Accessories)
    Box = FB-1T x 30
  • Mass(kg)
    26
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Inner capacity
    1 unit
Part Number
HFS-30T SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 26,421.13

฿ 25,578.30

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1