(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Parts Box Z Type (with Lid)

Parts Box Z Type (with Lid)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 783.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
Z-0NFB
Z-1NFB
Z-1NFR
Z-2NFB
Z-2NFY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Height (mm) Width (mm) Depth (mm) Color Capacity
(l)
Internal dimensions: width x depth x height
(mm)
Inner capacity

฿ 783.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 16 Day(s) - 75 98 154 Blue 0.6 W71×D136×H68 1 pc.

฿ 897.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 16 Day(s) - 92 126 200 Blue 1.4 W98×D181×H85 1 pc.

฿ 870.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 15 Day(s) 10 92 126 200 Red 1.4 W98×D181×H85 1 pc.

฿ 1,400.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 16 Day(s) - 142 185 284 Blue 4.8 W151×D261×H135 1 pc.

฿ 1,400.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 16 Day(s) - 142 185 284 Yellow 4.8 W151×D261×H135 1 pc.

Basic Specifications

  • Product Type
    Pockets
  • Other
    Option
  • Material
    PP Resin (Polypropylene)
  • Supplement
    It can be mounted on a louver panel, FP panel or punching panel (box hook is required separately).
  • Inner capacity
    1 pc.

Product Description

Small parts case with transparent lid to prevent dust.
[Features]
· It can be mounted on a louver panel, FP panel or punching panel (box hook is required separately).
· Abundant color variations are available.
[Applications]
· Parts box with transparent lid so you can check the contents at a glance.
· The lid is also matched to the shape of the box, making it a container which can prevent dust from getting in.

Part Number
Z-0NFB
Z-1NFB
Z-1NFR
Z-2NFB
Z-2NFY
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Height (mm) Width (mm) Depth (mm) Color Capacity
(l)
Internal dimensions: width x depth x height
(mm)
Inner capacity

฿ 783.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 16 Day(s) - 75 98 154 Blue 0.6 W71×D136×H68 1 pc.

฿ 897.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 16 Day(s) - 92 126 200 Blue 1.4 W98×D181×H85 1 pc.

฿ 870.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 15 Day(s) 10 92 126 200 Red 1.4 W98×D181×H85 1 pc.

฿ 1,400.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 16 Day(s) - 142 185 284 Blue 4.8 W151×D261×H135 1 pc.

฿ 1,400.00

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 16 Day(s) - 142 185 284 Yellow 4.8 W151×D261×H135 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1