(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grande Case

Grande Case

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LP-120N

  • Product Type
    Drawer
  • Height (mm)
    1180
  • Width (mm)
    690
  • Depth (mm)
    262
  • Color
    Ivory
  • Set Contents (Accessories)
    Drawer = L-4G: 120 pcs, horizontal partition: 240 pcs
  • Mass(kg)
    53
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Inner capacity
    1 unit
Part Number
LP-120N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 54,878.42

฿ 51,591.20

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Drawer
  • Height (mm)
    1180
  • Width (mm)
    690
  • Depth (mm)
    262
  • Color
    Ivory
  • Set Contents (Accessories)
    Drawer = L-4G: 120 pcs, horizontal partition: 240 pcs
  • Mass(kg)
    53
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Inner capacity
    1 unit

Product Description

A small parts case that can be used for managing small items from parts to slips.
[Features]
· With color-categorized tabs, this storage shelving enables the accurate and speedy sorting of accessories, from sorting parts in factories to sales slips in small stores.
· Using colored tabs enables management by division into precise categories.
[Applications]
· Ideal for managing parts, bills, etc. in factories.

Specifications of LP-120N

  • Product Type
    Drawer
  • Height (mm)
    1180
  • Width (mm)
    690
  • Depth (mm)
    262
  • Color
    Ivory
  • Set Contents (Accessories)
    Drawer = L-4G: 120 pcs, horizontal partition: 240 pcs
  • Mass(kg)
    53
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Inner capacity
    1 unit
Part Number
LP-120N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Inner capacity

฿ 54,878.42

฿ 51,591.20

SMALL PARTS STORAGE SYSTEMS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1