(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rack System (Hook Hanger Type Movable)

Rack System (Hook Hanger Type Movable)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PLS-1542HDR

  • Frontage(mm)
    892
  • Depth(mm)
    550
  • Height(mm)
    1640
  • Product Type 1
    Light Bin Rack
  • Color
    Ivory
  • Caster
    100⌀ Rubber Wheels (2 pcs with stopper)
  • Set Content
    Hook: 12 Pieces Included
  • Hook Length(mm)
    200
  • Allowable Load per Hood (Center)(kg)
    5
  • Mass(kg)
    30
  • Uniform Load Resistance (Overall)(kg)
    150
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Quantity
    1 unit
Part Number
PLS-1542HDR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 45,983.00

PUNCHING PANEL RACKS 1 Piece(s) 57 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    892
  • Depth(mm)
    550
  • Height(mm)
    1640
  • Product Type 1
    Light Bin Rack
  • Color
    Ivory
  • Caster
    100⌀ Rubber Wheels (2 pcs with stopper)
  • Set Content
    Hook: 12 Pieces Included
  • Hook Length(mm)
    200
  • Allowable Load per Hood (Center)(kg)
    5
  • Mass(kg)
    30
  • Uniform Load Resistance (Overall)(kg)
    150
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Quantity
    1 unit

Product Description

Rack system perforated panel movable type that can be used alone or on the wall
[Features]
・ Various racks and hangers can be attached as options to efficiently organize the tools.
[Applications]
・ Tools and screws can be used for storage management for visibility at factories, assembly areas, shipping areas, inspection areas, etc.

Specifications of PLS-1542HDR

  • Frontage(mm)
    892
  • Depth(mm)
    550
  • Height(mm)
    1640
  • Product Type 1
    Light Bin Rack
  • Color
    Ivory
  • Caster
    100⌀ Rubber Wheels (2 pcs with stopper)
  • Set Content
    Hook: 12 Pieces Included
  • Hook Length(mm)
    200
  • Allowable Load per Hood (Center)(kg)
    5
  • Mass(kg)
    30
  • Uniform Load Resistance (Overall)(kg)
    150
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Quantity
    1 unit
Part Number
PLS-1542HDR
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 45,983.00

PUNCHING PANEL RACKS 1 Piece(s) 57 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1