(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Rack System, Body/Option

Stainless Steel Rack System, Body/Option

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of PLS-3PSU

  • Frontage(mm)
    892
  • Depth(mm)
    550
  • Height(mm)
    1530
  • Product Type 1
    Punching Rack
  • Material
    Stainless SUS304
  • Set Content
    Peg-Boards×3
  • Mass(kg)
    27
  • Pitch(mm)
    22.5 (2010 Model)
  • Supplementary explanation
    Cannot attach old type 19.5 pitch hook.
  • Uniform Load Resistance (Overall)(kg)
    150
  • Uniform Load Resistance (Panel, per 1 piece)(kg)
    30
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Quantity
    1 unit
Part Number
PLS-3PSU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 48,995.74

PUNCHING PANEL RACKS 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Frontage(mm)
    892
  • Depth(mm)
    550
  • Height(mm)
    1530
  • Product Type 1
    Punching Rack
  • Material
    Stainless SUS304
  • Set Content
    Peg-Boards×3
  • Mass(kg)
    27
  • Pitch(mm)
    22.5 (2010 Model)
  • Supplementary explanation
    Cannot attach old type 19.5 pitch hook.
  • Uniform Load Resistance (Overall)(kg)
    150
  • Uniform Load Resistance (Panel, per 1 piece)(kg)
    30
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Quantity
    1 unit

Product Description

[Features]
· Easy installation as a standalone.
· Made of stainless steel, so it can also be used as a conductivity countermeasure.
· Total uniform load capacity: 150 kg.
· Uniform load resistance (per panel) 30 kg.
· Resin base can be installed in either direction (horizontal/vertical).
· Mounting is also easy: just hook it to the punching panel and fasten the provided screws (fallout prevention).

Specifications of PLS-3PSU

  • Frontage(mm)
    892
  • Depth(mm)
    550
  • Height(mm)
    1530
  • Product Type 1
    Punching Rack
  • Material
    Stainless SUS304
  • Set Content
    Peg-Boards×3
  • Mass(kg)
    27
  • Pitch(mm)
    22.5 (2010 Model)
  • Supplementary explanation
    Cannot attach old type 19.5 pitch hook.
  • Uniform Load Resistance (Overall)(kg)
    150
  • Uniform Load Resistance (Panel, per 1 piece)(kg)
    30
  • Delivery Status (Finished Product / Assembly Type)
    Assembly type
  • Quantity
    1 unit
Part Number
PLS-3PSU
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Quantity

฿ 48,995.74

PUNCHING PANEL RACKS 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1