(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Small Cabinet

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • 〈Important Notice Regarding List Price〉
    After confirming the part number, click the "Check Price" button on the right side of the page to display the latest price.

Specifications of SL-57

  • Height(mm)
    540
  • Frontage(mm)
    390
  • Depth(mm)
    400
  • Color
    Sakae green
  • Number of drawer stages(level)
    7
  • Uniform Load Resistance ( Drawer, per level)(kg)
    20
  • Drawer internal dimensions (W x D x H)(mm)
    H60:310×330×52 
  • Drawer internal dimensions (2) (W x D x H)(mm)
    H120:310×330×112 
  • Mass(kg)
    28
  • Set Content
    Each drawer has 2 partitions, 4 (W99) or 2 (W117) dividers.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
SL-57 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 45,834.00

฿ 36,667.20

MEDIUM-DUTY CABINETS 1 Piece(s) 92 Day(s) 1 unit

Basic Specifications

  • Height(mm)
    540
  • Frontage(mm)
    390
  • Depth(mm)
    400
  • Color
    Sakae green
  • Number of drawer stages(level)
    7
  • Uniform Load Resistance ( Drawer, per level)(kg)
    20
  • Drawer internal dimensions (W x D x H)(mm)
    H60:310×330×52 
  • Drawer internal dimensions (2) (W x D x H)(mm)
    H120:310×330×112 
  • Mass(kg)
    28
  • Set Content
    Each drawer has 2 partitions, 4 (W99) or 2 (W117) dividers.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit

Product Description

[Features]
・ A small cabinet is a cabinet that you can easily use on the shelves, workbenches, cabinets, etc., you are currently using.
・ Ideal for storage management of small parts and repair tools.
·Uniformly distributed load capacity (per drawer) is 20 kg.
・ Parts tray / drill bit tray can be added to the H60-mm drawer, and a collet plate can be additionally installed to the H120-mm drawer.
·Each drawer comes with 2 partitions, 4 dividers (W99) and 2 pcs. (W117).
[Applications]
・ It can be used in a wide range of applications from assembly/manufacturing factories to model-building hobby
・ It can be installed on a compact benchtop

Specifications of SL-57

  • Height(mm)
    540
  • Frontage(mm)
    390
  • Depth(mm)
    400
  • Color
    Sakae green
  • Number of drawer stages(level)
    7
  • Uniform Load Resistance ( Drawer, per level)(kg)
    20
  • Drawer internal dimensions (W x D x H)(mm)
    H60:310×330×52 
  • Drawer internal dimensions (2) (W x D x H)(mm)
    H120:310×330×112 
  • Mass(kg)
    28
  • Set Content
    Each drawer has 2 partitions, 4 (W99) or 2 (W117) dividers.
  • Delivery Status (Finished Product / Assembly Type)
    Finished product
  • Capacity
    1 unit
Part Number
SL-57 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 45,834.00

฿ 36,667.20

MEDIUM-DUTY CABINETS 1 Piece(s) 92 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Product features and specifications

External view

H 420 mm type

H 540 mm type

H 660 mm type

H 860 mm type

There are 4 heights available: 420 mm, 540 mm, 660 mm and 860 mm. Size can be chosen according to applications. Each drawer comes with 2 partitions, 4 dividers (W99) and 2 pcs. (W117).

H 60 mm type drawer

H 120 mm type drawer

Parts trays and drill trays can be attached to H 60 mm drawers, and collet plates can be added to H 120 mm drawers.

Basic specifications and features of the product

Uniformly distributed load capacity is 20 kg per drawer, draw rate is 90%

H 420 mm type

SL-44, SL-44I: 390 × 400 × 420 mm Weight 20 kg
SL-45, SL-45I: 390 × 400 × 420 mm Weight: 22 kg

H 540 mm type

SL-56, SL-56I: 390 × 400 × 540 mm Weight: 26 kg
SL-57, SL-57I: 390 × 400 × 540 mm Weight: 28 kg

H 660 mm type

SL-67, SL-67I: 390 × 400 × 660 mm Weight: 27 kg
SL-68, SL-68I: 390 × 400 × 660 mm Weight: 32 kg

H 860 mm type

SL-80, SL-80I: 390 × 400 × 860 mm Weight: 43 kg
SL-89, SL-89I: 390 × 400 × 860 mm Weight: 40 kg

Usage method and usage examples

Instruction manual

Instruction manual of Small Cabinet