(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
SKV8-1292A |
SKV8-1292ANG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Uniform Load Resistance ( Drawer, per level) (kg) |
Drawer, uniform load resistance (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 165,550.00 ฿ 116,861.75 |
MEDIUM-DUTY CABINETS | 1 Piece(s) | 63 Day(s) | Sakae green | - | 100 | 1 unit | ||
฿ 165,550.00 ฿ 116,861.75 |
MEDIUM-DUTY CABINETS | 1 Piece(s) | 63 Day(s) | Green-Gray | 100 | - | 1 unit |
Vibration-resistant cabinet with triple safety device built-in
[Features]
・ Uniformly distributed load capacity: 100 kg per drawer
·With lock: Due to all-lock mechanism, all drawers are locked at the same time to protect important tools and parts.
・ The latch cannot be released unless the lever inside the handle is operated with the latch mechanism.
・ When you open 1 drawer with the safety lock mechanism, the safety system operates automatically and all other drawers are locked.
・ Convenient to prevent cabinet overturning accidents because the drawers can only be opened one step at a time.
・ There is also a strong vibration resistance function, and there is no risk of falling when pulled out.
・ Storage that can contribute to 5S measures
・ Vibration-resistant structure: Built-in triple safety device
[Applications]
・ Tool storage in factories, storage, etc., of fossils and small specimens in museums, and other fields
Part Number |
---|
SKV8-1292A |
SKV8-1292ANG |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Color | Uniform Load Resistance ( Drawer, per level) (kg) |
Drawer, uniform load resistance (kg) |
Capacity |
---|---|---|---|---|---|---|---|---|---|
฿ 165,550.00 ฿ 116,861.75 |
MEDIUM-DUTY CABINETS | 1 Piece(s) | 63 Day(s) | Sakae green | - | 100 | 1 unit | ||
฿ 165,550.00 ฿ 116,861.75 |
MEDIUM-DUTY CABINETS | 1 Piece(s) | 63 Day(s) | Green-Gray | 100 | - | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
External view
Available in 2 colors, green gray and green, powder coating.
Versatile cabinet used in a wide range of places from museums to factories. In addition, it has excellent vibration resistance and is ideal for 5S measures.
Triple safety device
An all-lock mechanism that locks all drawer keys at the same time with 1 key.
Unless the latch (key type bracket) inside the handle is operated, the latch will not be released and the drawer cannot be pulled out.
To prevent accidents in the event of a fall, this product has a safety device that allows opening of 1 drawer only at a time and opening 1 drawer locks all other drawers.
How can we improve?
How can we improve?