(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Ratchet Type Belt Cargo Fastening Machine, Short

Ratchet Type Belt Cargo Fastening Machine, Short

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of ERT-25SSR-2PCS

  • Product Model
    Banding Band
  • Color
    Orange
  • Belt Width(mm)
    25
  • Belt Thickness(mm)
    1.2
  • Belt Length(m)
    2.2 m (Fastening Side: Approx. 0.2 m Winding Side: Approx. 2.0 m).
  • Breaking Strength(kg)
    500
  • Service Load(kg)
    100
  • Body / Option
    Main Body
  • JAN Code
    4977292226592
  • Weight(g)
    1064
  • Material: Belt
    Polyester
  • Material: Body
    Iron + Rubber Grip
  • Use
    Load binding work.
  • Function 1
    It has a ratchet function that allows the load to be securely tightened.
  • Function 2
    The handle includes a rubber grip that is easy on the hands.
  • Function 3
    Because it is a belt type, it does not damage the loading.
  • Function 4
    It's ideal for attaching luggage to cars, etc. (it cannot be used with trucks).
  • Function 5
    Because only a little of the belt remains, it does not become an obstacle after winding, and working time can be shortened.
  • Specifications 1
    S Hook
  • Specifications 2
    2 pcs./set
  • Cautionary Note 1
    Use the pad on the contact portion, so as to avoid running out of belt in case it strikes a sharp object.
  • Amount Of Content
    1 Pack (2 pcs)
Part Number
ERT-25SSR-2PCS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 673.94

BELT TYPE LOAD HUGGERS 1 Pack(s)

2 Pieces Per Package

31 Day(s) 1 Pack (2 pcs)

Basic Specifications

  • Product Model
    Banding Band
  • Color
    Orange
  • Belt Width(mm)
    25
  • Belt Thickness(mm)
    1.2
  • Belt Length(m)
    2.2 m (Fastening Side: Approx. 0.2 m Winding Side: Approx. 2.0 m).
  • Breaking Strength(kg)
    500
  • Service Load(kg)
    100
  • Body / Option
    Main Body
  • JAN Code
    4977292226592
  • Weight(g)
    1064
  • Material: Belt
    Polyester
  • Material: Body
    Iron + Rubber Grip
  • Use
    Load binding work.
  • Function 1
    It has a ratchet function that allows the load to be securely tightened.
  • Function 2
    The handle includes a rubber grip that is easy on the hands.
  • Function 3
    Because it is a belt type, it does not damage the loading.
  • Function 4
    It's ideal for attaching luggage to cars, etc. (it cannot be used with trucks).
  • Function 5
    Because only a little of the belt remains, it does not become an obstacle after winding, and working time can be shortened.
  • Specifications 1
    S Hook
  • Specifications 2
    2 pcs./set
  • Cautionary Note 1
    Use the pad on the contact portion, so as to avoid running out of belt in case it strikes a sharp object.
  • Amount Of Content
    1 Pack (2 pcs)

Product Description

Load binder with ratchet function for firmly securing loads.
[Features]
· Handle with rubber grip that is easy on the hands.
· Belt design to ensure that cargo does not get damaged.
· Ideal for fixing luggage to cars, etc. (cannot be used with trucks).
· Minimal belt slack to avoid interference after winding and reduce work time.
[Applications]
· Ideal for load fastening work.

Specifications of ERT-25SSR-2PCS

  • Product Model
    Banding Band
  • Color
    Orange
  • Belt Width(mm)
    25
  • Belt Thickness(mm)
    1.2
  • Belt Length(m)
    2.2 m (Fastening Side: Approx. 0.2 m Winding Side: Approx. 2.0 m).
  • Breaking Strength(kg)
    500
  • Service Load(kg)
    100
  • Body / Option
    Main Body
  • JAN Code
    4977292226592
  • Weight(g)
    1064
  • Material: Belt
    Polyester
  • Material: Body
    Iron + Rubber Grip
  • Use
    Load binding work.
  • Function 1
    It has a ratchet function that allows the load to be securely tightened.
  • Function 2
    The handle includes a rubber grip that is easy on the hands.
  • Function 3
    Because it is a belt type, it does not damage the loading.
  • Function 4
    It's ideal for attaching luggage to cars, etc. (it cannot be used with trucks).
  • Function 5
    Because only a little of the belt remains, it does not become an obstacle after winding, and working time can be shortened.
  • Specifications 1
    S Hook
  • Specifications 2
    2 pcs./set
  • Cautionary Note 1
    Use the pad on the contact portion, so as to avoid running out of belt in case it strikes a sharp object.
  • Amount Of Content
    1 Pack (2 pcs)
Part Number
ERT-25SSR-2PCS
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 673.94

BELT TYPE LOAD HUGGERS 1 Pack(s)

2 Pieces Per Package

31 Day(s) 1 Pack (2 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1