(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EV One-Touch Load Belt 25 MM x 2 M, Yellow

EV One-Touch Load Belt 25 MM x 2 M, Yellow

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 25MMX2M-Y

  • Product Model
    Banding Band
  • Color
    Yellow
  • Belt Width(mm)
    25
  • Belt Thickness(mm)
    1.3
  • Belt Length(m)
    2
  • Breaking Strength(kg)
    50
  • Service Load(kg)
    10
  • Body / Option
    Main Body
  • JAN Code
    4977292225885
  • Weight(g)
    80
  • Material: Buckle
    Plastic
  • Material: Belt
    Polyester
  • Use
    Load tightening / transportation etc. (in suitcases for outdoors, shifting), load binding of leisure / shopping trucks.
  • Function 1
    Easy one-touch belt attaching and detaching.
  • Cautionary Note 1
    Use the pad on the contact portion, so as to avoid running out of belt in case it strikes a sharp object.
  • Amount Of Content
    1 pc.
Part Number
25MMX2M-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 164.67

BELT TYPE LOAD HUGGERS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Banding Band
  • Color
    Yellow
  • Belt Width(mm)
    25
  • Belt Thickness(mm)
    1.3
  • Belt Length(m)
    2
  • Breaking Strength(kg)
    50
  • Service Load(kg)
    10
  • Body / Option
    Main Body
  • JAN Code
    4977292225885
  • Weight(g)
    80
  • Material: Buckle
    Plastic
  • Material: Belt
    Polyester
  • Use
    Load tightening / transportation etc. (in suitcases for outdoors, shifting), load binding of leisure / shopping trucks.
  • Function 1
    Easy one-touch belt attaching and detaching.
  • Cautionary Note 1
    Use the pad on the contact portion, so as to avoid running out of belt in case it strikes a sharp object.
  • Amount Of Content
    1 pc.

Product Description

The belt is easy to attach and detach with a single touch.

Specifications of 25MMX2M-Y

  • Product Model
    Banding Band
  • Color
    Yellow
  • Belt Width(mm)
    25
  • Belt Thickness(mm)
    1.3
  • Belt Length(m)
    2
  • Breaking Strength(kg)
    50
  • Service Load(kg)
    10
  • Body / Option
    Main Body
  • JAN Code
    4977292225885
  • Weight(g)
    80
  • Material: Buckle
    Plastic
  • Material: Belt
    Polyester
  • Use
    Load tightening / transportation etc. (in suitcases for outdoors, shifting), load binding of leisure / shopping trucks.
  • Function 1
    Easy one-touch belt attaching and detaching.
  • Cautionary Note 1
    Use the pad on the contact portion, so as to avoid running out of belt in case it strikes a sharp object.
  • Amount Of Content
    1 pc.
Part Number
25MMX2M-Y
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 164.67

BELT TYPE LOAD HUGGERS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1