(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

EV Load Belt, Yellow 25 mm X 2 m

EV Load Belt, Yellow 25 mm X 2 m

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 25MMX2M

  • Product Model
    Banding Band
  • Color
    Fluorescent Yellow
  • Belt Width(mm)
    25
  • Belt Thickness(mm)
    1.3
  • Belt Length(m)
    2
  • Breaking Strength(kg)
    150
  • Service Load(kg)
    30
  • Body / Option
    Main Body
  • JAN Code
    4977292225700
  • Weight(g)
    120
  • Material: Belt
    Polyester
  • Use
    Load tightening / transportation etc. (in suitcases for outdoors, shifting), load binding of leisure / shopping trucks.
  • Function 1
    Allows anybody to easily perform load tightening and bundling work.
  • Function 2
    Protects luggage from scratches, hence it is secure.
  • Cautionary Note 1
    Do not use to pull or hang.
  • Cautionary Note 2
    This belt is for binding loads. Do not use it to affix loads to a truck, motorcycle, etc.
  • Amount Of Content
    1 pc.
Part Number
25MMX2M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 219.25

BELT TYPE LOAD HUGGERS 1 Piece(s) 31 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Banding Band
  • Color
    Fluorescent Yellow
  • Belt Width(mm)
    25
  • Belt Thickness(mm)
    1.3
  • Belt Length(m)
    2
  • Breaking Strength(kg)
    150
  • Service Load(kg)
    30
  • Body / Option
    Main Body
  • JAN Code
    4977292225700
  • Weight(g)
    120
  • Material: Belt
    Polyester
  • Use
    Load tightening / transportation etc. (in suitcases for outdoors, shifting), load binding of leisure / shopping trucks.
  • Function 1
    Allows anybody to easily perform load tightening and bundling work.
  • Function 2
    Protects luggage from scratches, hence it is secure.
  • Cautionary Note 1
    Do not use to pull or hang.
  • Cautionary Note 2
    This belt is for binding loads. Do not use it to affix loads to a truck, motorcycle, etc.
  • Amount Of Content
    1 pc.

Product Description

Ideal for load fastening and transportation, etc. (outdoor activities and removals as well as suitcases) as well as load fastening during leisure and shopping.

Specifications of 25MMX2M

  • Product Model
    Banding Band
  • Color
    Fluorescent Yellow
  • Belt Width(mm)
    25
  • Belt Thickness(mm)
    1.3
  • Belt Length(m)
    2
  • Breaking Strength(kg)
    150
  • Service Load(kg)
    30
  • Body / Option
    Main Body
  • JAN Code
    4977292225700
  • Weight(g)
    120
  • Material: Belt
    Polyester
  • Use
    Load tightening / transportation etc. (in suitcases for outdoors, shifting), load binding of leisure / shopping trucks.
  • Function 1
    Allows anybody to easily perform load tightening and bundling work.
  • Function 2
    Protects luggage from scratches, hence it is secure.
  • Cautionary Note 1
    Do not use to pull or hang.
  • Cautionary Note 2
    This belt is for binding loads. Do not use it to affix loads to a truck, motorcycle, etc.
  • Amount Of Content
    1 pc.
Part Number
25MMX2M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 219.25

BELT TYPE LOAD HUGGERS 1 Piece(s) 31 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1