(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

EV Hexagonal Shaft Paint Mixer 6.35 Shaft

EV Hexagonal Shaft Paint Mixer 6.35 Shaft

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of EV-PAINT-6.35

  • Product Model
    Stirrer
  • Width(mm)
    90
  • Height(mm)
    310
  • Depth(mm)
    65
  • JAN Code
    4977292333207
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Weight(g)
    140
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Use
    Mixing of paints and fluids.
  • Functions
    With electric drill you can stir fast and evenly.
  • Amount Of Content
    1 pc.
Part Number
EV-PAINT-6.35
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 207.74

MIXERS 1 Piece(s) 6 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Stirrer
  • Width(mm)
    90
  • Height(mm)
    310
  • Depth(mm)
    65
  • JAN Code
    4977292333207
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Weight(g)
    140
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Use
    Mixing of paints and fluids.
  • Functions
    With electric drill you can stir fast and evenly.
  • Amount Of Content
    1 pc.

Product Description

Double blades allow effective stirring.
It can be attached to an impact screwdriver for easy stirring of paint, etc.
It can be attached directly to the 6.35 hex shank of the impact screwdriver.

Specifications of EV-PAINT-6.35

  • Product Model
    Stirrer
  • Width(mm)
    90
  • Height(mm)
    310
  • Depth(mm)
    65
  • JAN Code
    4977292333207
  • Shaft Diameter
    6.35 mm hexagonal shaft
  • Weight(g)
    140
  • Applicable Models
    Electric Drill, Impact Screwdriver
  • Use
    Mixing of paints and fluids.
  • Functions
    With electric drill you can stir fast and evenly.
  • Amount Of Content
    1 pc.
Part Number
EV-PAINT-6.35
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 207.74

MIXERS 1 Piece(s) 6 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1