1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Chair Sit Box

WORKING CHAIRS

Work Chair Sit Box
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,009.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work chair that makes it easy to work in low postures.
[Features]
· Includes drawers with an internal drawer dimension of W 258 x D 298 x H 108 mm.
· Drawer uniform load resistance: 20 kg/tier.
· Caster: φ50 (diameter 50 mm) rubber wheel. (2 with stopper)
· Includes drawers for storing tools, etc.
· Included casters enable movement in the same posture.
[Applications]
· As a support for low postures. Allows work while sitting.
· Can be used in car servicing plants or for repairing medical beds.

Part Number
USB-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmount Of Content

฿ 9,009.48

WORKING CHAIRS 1 Piece(s) 35 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Work chair Seat width x seat height(mm) 320×270 Specifications Finished product
Caster With casters Color Green Details Type 1 drawer stage
Depth(mm) 350 Caster Details 50⌀ Rubber Wheels (2 pcs with stopper) Drawer internal dimensions(mm) W258×D298×H108
Mass(kg) 7 Amount Of Content 1 unit

Please check the type/dimensions/specifications of the part USB-1 in the Work Chair Sit Box series.