1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Kosu Taro PRO

Kosu Taro PRO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 274.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Due to the abrasive grains attached to extra thick nylon non-woven fabric, it has cushioning properties which make it difficult to scratch the material and allow smooth polishing work. In addition, it does not cause clogging and adapts well to curved surfaces

Part Number
AH-40-PR
AH-60-PR
AH-100-PR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
JAN Code

฿ 274.13

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 404906702207111

฿ 318.06

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 604906702207012

฿ 274.13

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 1004906702207128

Loading...

  1. 1

Basic Information

Sheet Model Polishing Cloth Method of Using Manual Grinding Width(mm) 100
Length(mm) 160 Characteristics Due to the abrasive grains attached to extra thick nylon non woven fabric, there exists a cushioning property, which makes it difficult to scratch the material and allows smooth polishing work. Use For removal of rust, removal of old coating film, scuffing before coating, cleaning of molds, hairline processing of stainless steel, removal of dirt on concrete surfaces, and removal of other stubborn stains and foreign substances