1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sand Pad

Sand Pad
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 297.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Product has excellent cushioning and form fitting properties, fit with a sponge in the center and a sand sheet on both sides developed specially for coating surfaces and wood products. The sponge part offers superior water retainability, allowing chemical polishing such as water grinding for sheet metal coating to be performed with ease

Part Number
SP-1000
SP-120
SP-240
SP-400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Grain Size Details JAN Code

฿ 297.11

SAND PAD 1 Piece(s) 31 Day(s) 1000Fine (1,000)4906702109040

฿ 297.11

SAND PAD 1 Piece(s) 31 Day(s) 120Roughness (120)4906702109019

฿ 297.11

SAND PAD 1 Piece(s) 31 Day(s) 240Medium Grit (240)4906702109026

฿ 297.11

SAND PAD 1 Piece(s) 31 Day(s) 400Fine (400)4906702109033

Loading...

  1. 1

Basic Information

Sheet Model Polishing Cloth Method of Using Manual Grinding Width(mm) 80
Length(mm) 140 Characteristics Core of the product is sponge, and the sand sheet specifically developed for painted surfaces and wood products is adhered onto both sides of it, providing excellent cushioning and adaptability. The sponge part offers superior water retainability, allowing chemical polishing such as water grinding for sheet metal coating to be performed with ease. Use For removal of rust, removal of wood burrs, scuffing before coating, blurring of scratches, hairline processing of stainless steel, and removal of stains and scorching on pans and frying pans