1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sand Sheet Half (1/2)

Sand Sheet Half (1/2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 187.62/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A half-size (1/2) sanding sheet easy to hold

Part Number
SS-80-H
SS-1000-H
SS-120-H
SS-240-H
SS-400-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Grain Size Details JAN Code

฿ 187.62

SAND SHEET 1 Piece(s) 31 Day(s) 80Rough (80)4906702103710

฿ 187.62

SAND SHEET 1 Piece(s) 31 Day(s) 1000Fine (1,000)4906702103758

฿ 187.62

SAND SHEET 1 Piece(s) 31 Day(s) 120Roughness (120)4906702103727

฿ 187.62

SAND SHEET 1 Piece(s) 31 Day(s) 240Medium Grit (240)4906702103734

฿ 187.62

SAND SHEET 1 Piece(s) 31 Day(s) 400Fine (400)4906702103741

Loading...

  1. 1

Basic Information

Sheet Model Polishing Cloth Method of Using Manual Grinding Width(mm) 115
Length(mm) 150 Characteristics This is half (1/2) size of sanding sheet which is easy to carry by hand. Use For removal of rust, removal of wood burrs, scuffing before coating, blurring of scratches, hairline processing of stainless steel, removal of dirt on concrete surfaces, and removal of stains and scorching on pans and frying pans