1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Atoma Sheet

Atoma Sheet
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 642.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

It can be freely cut into any size for use. (Diamond electrodeposited on copper foil) Grinding/polishing of molds after machining, grinding/polishing of ceramic and glass, grinding of cutters and more

 
Part Number
ATS1-10-14
ATS1-10-20
ATS1-10-40
ATS1-10-60
ATS1-10-120
ATS5-10-14
ATS5-10-20
ATS5-10-40
ATS5-10-60
ATS5-10-120
ATS10-10-14
ATS10-10-20
ATS10-10-40
ATS10-10-60
ATS10-10-120
ATS10-20-14
ATS10-20-40
ATS10-20-60
ATS10-20-120
ATS20-20-14
ATS20-20-40
ATS20-20-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)
Length
(mm)
Thickness
(mm)
Grain Number
(#)

฿ 642.40

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 140101000.40140

฿ 642.40

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 200101000.35200

฿ 642.40

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 400101000.30400

฿ 642.40

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 600101000.26600

฿ 642.40

FILES 1 Piece(s) 31 Day(s) 1200101000.241200

฿ 1,300.55

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 140501000.40140

฿ 1,300.55

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 200501000.35200

฿ 1,300.55

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 400501000.30400

฿ 1,300.55

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 600501000.26600

฿ 1,300.55

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 1200501000.241200

฿ 2,237.09

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 1401001000.40140

฿ 2,237.09

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 2001001000.35200

฿ 2,237.09

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 4001001000.30400

฿ 2,237.09

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 6001001000.26600

฿ 2,237.09

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 12001001000.241200

฿ 4,141.94

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 1401002000.40140

฿ 4,141.94

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 4001002000.30400

฿ 4,141.94

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 6001002000.26600

฿ 4,141.94

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 12001002000.241200

฿ 8,250.08

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 1402002000.40140

฿ 7,989.68

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 4002002000.30400

฿ 7,989.68

ABRASIVE SHEETS 1 Piece(s) 31 Day(s) 6002002000.26600

Loading...

  1. 1

Basic Information

Sheet Model Polishing Cloth Method of Using Manual Grinding Abrasive Ceramics
Color Dark gray Detailing Type General purpose polishing of dies, ceramics, glass Features (Diamond electrodeposited onto copper foil)
Use Grinding / polishing of the molds after machining, grinding / polishing of ceramic and glasses, grinding of cutters etc. Specifications Cutting Edge for Separating with Adhesive Tape