(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
High quality cutter in this price range for hard objects. Good sharpness and smooth cutting feel.
Product Model | Diamond Cutter | Wheel Model | Segment Type | Specifications | Dry Type |
---|---|---|---|---|---|
Use | Concrete and Mortar / Stone / Roofing Tile and Tile | Details Type Section 1 | For Hard Materials | Details Type Section 2 | Speed focused type |
Features | Excellent cutting and flexible feel. Dry. | Use | Concrete, Reinforced concrete, Hard porcelain tile, Ceramic refractory, Stone, etc. |
Please check the type/dimensions/specifications of the part YB-255 in the Yosaburo series.
Part Number |
---|
YB-105 |
YB-125 |
YB-150 |
YB-180 |
YB-200 |
YB-305 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Outside Diameter (mm) | Blade Thickness (mm) | Hole Diameter (mm) | Tip Height (mm) | Small Boxed Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 2,009.67 | 1 Piece(s) | 13 Day(s) | 105 | 2 | 20 | 7 | 6 | ||
฿ 2,948.51 | 1 Piece(s) | 12 Day(s) | 125 | 2 | 22 | 7 | 6 | ||
฿ 4,213.94 | 1 Piece(s) | 3 Day(s) | 150 | 2 | 22 | 7 | - | ||
฿ 4,838.64 | 1 Piece(s) | 12 Day(s) | 180 | 2 | 25.4 | 7 | - | ||
฿ 6,494.00 | 1 Piece(s) | 5 Day(s) | 200 | 2 | 25.4 | 7 | - | ||
฿ 7,091.61 | 1 Piece(s) | 5 Day(s) | 305 | 2.7 | 30.5 | 7.5 | - |
How can we improve?
How can we improve?