(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This one blade can be used for just about anything. Can cut rebar reinforced concrete. Dry type. Hard ceramic tiles, ceramic flame resistant materials, hard concrete, hard bricks, granite, etc.
Part Number |
---|
KB2-105-1.8-20 |
KB2-105-2.0-20 |
KB2-125-22 |
KB2-150-22 |
KB2-185-25.4 |
KB2-200-25.4 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outside Diameter (mm) | Blade Thickness (mm) | Hole Diameter (mm) | Small Boxed Quantity |
---|---|---|---|---|---|---|---|---|---|
฿ 2,738.32 | DIAMOND CUTTER | 1 Piece(s) | 3 Day(s) | 105 | 1.8 | 20 | 6 | ||
฿ 2,814.04 | DIAMOND CUTTER | 1 Piece(s) | 3 Day(s) | 105 | 2 | 20 | 6 | ||
฿ 3,950.72 | DIAMOND CUTTER | 1 Piece(s) | 3 Day(s) | 125 | 2 | 22 | 6 | ||
฿ 5,536.36 | DIAMOND CUTTER | 1 Piece(s) | 5 Day(s) | 150 | 2 | 22 | - | ||
฿ 6,440.94 | DIAMOND CUTTER | 1 Piece(s) | 5 Day(s) | 185 | 2 | 25.4 | - | ||
฿ 7,194.75 | DIAMOND CUTTER | 1 Piece(s) | 5 Day(s) | 200 | 2 | 25.4 | - |
Loading...
Product Model | Diamond Cutter | Wheel Model | Wave Type | Specifications | Dry Type |
---|---|---|---|---|---|
Use | Concrete and Mortar / Stone / Roofing Tile and Tile | Tip Height(mm) | 7 | Details Type Section 1 | For Carbide Materials |
Details Type Section 2 | Speed/Life Balance Type | Features | Can cut rebar reinforced concrete. Dry type. | Use | Hard ceramic tiles, ceramic flame resistant materials, hard concrete, hard bricks, granite, etc. |
How can we improve?
How can we improve?