1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultra-Thin Wave Cut (SSTWPCS-106A)

CUTTING STONES

Ultra-Thin Wave Cut (SSTWPCS-106A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The patented wave-cut shape ensures safety, fast cutting and endurance.

Part Number
SSTWPCS-106A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained JAN Code

฿ 178.10

CUTTING STONES 1 Piece(s) 31 Day(s) Single Item4907052360532

Loading...

  1. 1

Basic Information

Abrasive A / WA Particle Size(#) 46 Hardness P
Outside Diameter(mm) 106 Inner Diameter(mm) 15 Thickness(mm) 1.0/1.2
Maximum Peripheral Speed(m/min) 4800 Maximum Rotation Speed(rpm) 14400 Reinforcing Net Includes 2 sheet
Features The unique flange-integrated molding (PAT.) will not idle no matter how thin / Ideal for cutting rods, and makes work quick because it does not produce many burrs