(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The patented wave-cut shape ensures safety, fast cutting and endurance.
Part Number |
---|
STCS-106A |
STCS-106C |
STCS-106G |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Work Material | Abrasive | Abrasive Details | Mass (g) | Use | Features | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 260.22 | CUTTING STONES | 1 Piece(s) | 31 Day(s) | General Steel / Stainless Steel | AX | - | 30 | For cutting general metal, steel pipes, cylindrical rods, irregular bars, stainless pipes, etc. | The unique flange-integrated molding (PAT.) will not idle no matter how thin / Ideal for cutting rods, and makes work quick because it does not produce many burrs / With aluminum foil that dissipates heat | 4907052362383 | ||
฿ 260.22 | CUTTING STONES | 1 Piece(s) | 31 Day(s) | Aluminum | Others | CX Material | 25 | For cutting through aluminum plates/pipes | The unique flange-integrated molding (PAT.) will not idle no matter how thin / With aluminum foil that dissipates heat | 4907052362390 | ||
฿ 260.22 | CUTTING STONES | 1 Piece(s) | 31 Day(s) | Non-metal | Others | GCX Material | 25 | Cutting of non-metals such as stone materials, concrete, slates, tiles, bricks, roof tiles, and other for architectural applications | The unique flange-integrated molding (PAT.) will not idle no matter how thin / With aluminum foil that dissipates heat | 4907052362406 |
Loading...
Product Model | Flat | Particle Size(#) | 46 | Hardness | P |
---|---|---|---|---|---|
Outside Diameter(mm) | 106 | Inner Diameter(mm) | 15 | Thickness(mm) | 1.0/1.2 |
Number Contained | Single Item | Maximum Peripheral Speed(m/min) | 4800 | Maximum Rotation Speed(rpm) | 14400 |
Reinforcing Net | Includes 2 sheet |
How can we improve?
How can we improve?