1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel Gold

CUTTING STONES

Cut-Off Wheel Gold
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 236.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High quality and made in Japan. With aluminum foil that dissipates heat.

Part Number
CSG-106A-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 236.04

CUTTING STONES 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive AX
Particle Size(#) 36 Hardness S Outside Diameter(mm) 106
Inner Diameter(mm) 15 Thickness(mm) 2.5 Number Contained Single Item
Maximum Peripheral Speed(m/min) 4800 Maximum Rotation Speed(rpm) 15000 Mass(g) 40
Reinforcing Net Includes 2 sheet Use For cutting thin plate and corrugated zinc-coated steel Features Includes Aluminum Foil with Heat Dissipation Effect
JAN Code 4907052362499