1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wave Cutter Grinding Stone, for ST and Ironwork

Wave Cutter Grinding Stone, for ST and Ironwork
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 155.24/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Ideal for cutting rods, and makes work quick because it does not produce many burrs

Part Number
STWPCS-106A
STWPCS-106W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThickness
(mm)
Abrasive Details Maximum Peripheral Speed
(m/min)
Maximum Rotation Speed
(rpm)
Mass
(g)
Reinforcing Net Features JAN Code

฿ 155.24

CUTTING STONES 1 Piece(s) 31 Day(s) 1.0/1.2A/ WA Material48001440027Includes 2 sheetIdeal for cutting rods, and makes work quick because it does not produce many burrs. The unique flange-integrated molding (PAT.) will not idle no matter how thin. High-quality made in Japan4907052363212

฿ 207.62

CUTTING STONES 1 Piece(s) 31 Day(s) 2.0/2.2WAX material43001290043Includes 1 sheetWith Aluminum Foil with Heat Dissipation Effect, High Quality Made in Japan4907052363229

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive A / WA
Particle Size(#) 46 Hardness P Outside Diameter(mm) 106
Inner Diameter(mm) 15 Number Contained Single Item Use For cutting general metal, steel pipes, cylindrical rods, irregular bars, stainless pipes, etc.