1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wave Cutter Grinding Stone

Wave Cutter Grinding Stone
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 72.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The patented wave-cut shape ensures safety, fast cutting and endurance

Part Number
WPCS-106W
WPCS-106WA-10P
WPCS-125W
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOutside Diameter
(mm)
Inner Diameter
(mm)
Thickness
(mm)
Number Contained Maximum Rotation Speed
(rpm)
Mass
(g)
JAN Code

฿ 72.58

CUTTING STONES 10 Piece(s) 31 Day(s) 106152.0/2.2Single Item12900404907052362260

฿ 556.53

CUTTING STONES 1 Piece(s) 31 Day(s) 106152.0/2.210 pcs. set129004404907052362369

฿ 226.96

CUTTING STONES 1 Piece(s) 31 Day(s) 125222.0/2.3Single Item10900654907052362277

Loading...

  1. 1

Basic Information

Product Model Flat Work Material General Steel / Stainless Steel Abrasive Others
Particle Size(#) 46 Hardness P Abrasive Details WAX material
Maximum Peripheral Speed(m/min) 4300 Reinforcing Net Includes 1 sheet Use For cutting angle iron, round bar, thin iron plate, channel steel, deformed bar, small diameter pipe, etc.
Features High Quality and Made in Japan