(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Ultra-quick cut. Ultra Thin 0.8 mm
Part Number |
---|
WCS-106A |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Thickness (mm) | Number Contained | Mass (g) | Use | Features | JAN Code |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 207.62 | CUTTING STONES | 1 Piece(s) | 31 Day(s) | 0.8/1.0 | Single Item | 23 | General metal and stainless steel cutting | Integral molding flange (patented) / Quick-cut, long-lasting, safe / Wave-cut shape (patented) | 4907052363427 |
Loading...
Product Model | Flat | Work Material | General Steel / Stainless Steel | Abrasive | A / WA |
---|---|---|---|---|---|
Particle Size(#) | 46 | Hardness | P | Outside Diameter(mm) | 106 |
Inner Diameter(mm) | 15 | Maximum Peripheral Speed(m/min) | 4800 | Maximum Rotation Speed(rpm) | 14400 |
Reinforcing Net | Includes 2 sheet |
How can we improve?
How can we improve?