1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flexible Shaft & Drill Clamp Set

FLEXIBLE SHIFT/CLAMP SETS

Flexible Shaft & Drill Clamp Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,527.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A set of flexible shaft and drilling clamp required for fixing electric drills. Japan-made flexible shaft

 
Part Number
FST-1100SET
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,527.08

FLEXIBLE SHIFT/CLAMP SETS 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Detailing Type Flexible Shaft Input Axis Diameter(mm) φ6
Mass(g) Approximately 700 Features A Set Of Flexible Shaft With A Drilling Clamp Required for Fixing Electric Drill / Made-In-Japan Flexible Shaft Accessories / Set Contents Flexible Shaft, Drilling Clamp (φ38 mm Ring / Hex Wrench)
Total Length(mm) Approx. 1100 Chuck Capability(mm) 1.0~6.5 Proper Number of Revolutions(min-1) 1200~3600
Attachable Spindle Collars For φ43/38 mm (Not compatible with tapered drills) JAN Code 4907052371934