1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Beveled Wire Brush (PCWBR-85K)

WIRE BRUSHES

Beveled Wire Brush (PCWBR-85K)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For Removing Rust and Peeling Paint off Corners or Edges

 
Part Number
PCWBR-85K
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipHair material Mass
(g)
Features JAN Code

฿ 520.25

WIRE BRUSHES 1 Piece(s) 31 Day(s) Brass Plated Steel Wire210Hard steel wire and plated brass for strong polish4907052553910

Loading...

  1. 1

Basic Information

Product Type Bevel Brush Outer Diameter(mm) 85 Maximum Speed(min-1) 12000