1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Channel Brush D Type Steel Wire

HAND BRUSHES

Channel Brush D Type Steel Wire
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 465.98/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Channel brush D type steel wire
Use it to remove rust, clean small parts of machines, etc.

Part Number
HB-DS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 465.98

HAND BRUSHES 2 Piece(s) 3 Day(s)

Loading...

  1. 1

Basic Information

Bristle Material Wire Type Channel Brush Shape D Type
JAN Code 4907052228504 Mass(g) 240 Use For removal of rust and cleaning of minute machinery parts

Please check the type/dimensions/specifications of the part HB-DS in the Channel Brush D Type Steel Wire series.