- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of 350
-
- Product Model
- Anti-Slip
-
- Specifications
- Setting
-
- The intended use
- For work
-
- Gauge
- 7
-
- Size
- L
-
- Detail Type
- Reinforced Tip
-
- Material: Fiber Part
- Nylon, Others
-
- Material: Resin Part
- Polyvinyl chloride (white grain)
-
- Color
- Navy Blue
-
- Specification 2
- Little Finger Down
-
- Inner capacity
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 82.13
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
Same day
|
1 Pair |
Basic Specifications
-
- Product Model
- Anti-Slip
-
- Specifications
- Setting
-
- The intended use
- For work
-
- Gauge
- 7
-
- Size
- L
-
- Detail Type
- Reinforced Tip
-
- Material: Fiber Part
- Nylon, Others
-
- Material: Resin Part
- Polyvinyl chloride (white grain)
-
- Color
- Navy Blue
-
- Specification 2
- Little Finger Down
-
- Inner capacity
- 1 Pair
Product Description
[Features]
· Can be used for any type of work over a wide range. *Binibotsu is a registered trademark of Kachiboshi
Specifications of 350
-
- Product Model
- Anti-Slip
-
- Specifications
- Setting
-
- The intended use
- For work
-
- Gauge
- 7
-
- Size
- L
-
- Detail Type
- Reinforced Tip
-
- Material: Fiber Part
- Nylon, Others
-
- Material: Resin Part
- Polyvinyl chloride (white grain)
-
- Color
- Navy Blue
-
- Specification 2
- Little Finger Down
-
- Inner capacity
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 82.13
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
Same day
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?