- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Soft Drive Gloves for Women
Specifications of 103
-
- Product Model
- Anti-Slip
-
- Specifications
- Setting
-
- The intended use
- For work
-
- Gauge
- 10
-
- Size
- M
-
- Detail Type
- Reinforced Tip
-
- Material: Fiber Part
- Cotton
-
- Material: Resin Part
- Vinyl Chloride
-
- Color
- Pink Granules
-
- Inner capacity
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 91.89
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Pair |
Basic Specifications
-
- Product Model
- Anti-Slip
-
- Specifications
- Setting
-
- The intended use
- For work
-
- Gauge
- 10
-
- Size
- M
-
- Detail Type
- Reinforced Tip
-
- Material: Fiber Part
- Cotton
-
- Material: Resin Part
- Vinyl Chloride
-
- Color
- Pink Granules
-
- Inner capacity
- 1 Pair
Product Description
All-round type of gloves,easy to use for light work such as driving.
[Features]
· All-round type of gloves that are easy to use. For light work such as driving.
Specifications of 103
-
- Product Model
- Anti-Slip
-
- Specifications
- Setting
-
- The intended use
- For work
-
- Gauge
- 10
-
- Size
- M
-
- Detail Type
- Reinforced Tip
-
- Material: Fiber Part
- Cotton
-
- Material: Resin Part
- Vinyl Chloride
-
- Color
- Pink Granules
-
- Inner capacity
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 91.89
|
ANTI-SLIP GLOVES
|
1 Piece(s)
|
|
10 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?