- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Rubberized Top Ten 5 Double Set
Specifications of 575
-
- Product Model
- Natural Rubber
-
- Specifications
- Rubberized
-
- The intended use
- For work
-
- Gauge
- 10
-
- Size
- Free
-
- Material: Fiber Part
- Polyester/Cotton/Other
-
- Material: Resin Part
- Natural Rubber
-
- Specification 2
- Backless Process
-
- Inner capacity
- 1 Bag (5 Pairs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 345.00
|
ANTI-SLIP GLOVES
|
1 Pack(s)
|
5 Pieces Per Package
|
|
12 Day(s)
|
1 Bag (5 Pairs) |
Basic Specifications
-
- Product Model
- Natural Rubber
-
- Specifications
- Rubberized
-
- The intended use
- For work
-
- Gauge
- 10
-
- Size
- Free
-
- Material: Fiber Part
- Polyester/Cotton/Other
-
- Material: Resin Part
- Natural Rubber
-
- Specification 2
- Backless Process
-
- Inner capacity
- 1 Bag (5 Pairs)
Product Description
These coated gloves are made of light and durable polyester and have high breathability and ease of use.
Specifications of 575
-
- Product Model
- Natural Rubber
-
- Specifications
- Rubberized
-
- The intended use
- For work
-
- Gauge
- 10
-
- Size
- Free
-
- Material: Fiber Part
- Polyester/Cotton/Other
-
- Material: Resin Part
- Natural Rubber
-
- Specification 2
- Backless Process
-
- Inner capacity
- 1 Bag (5 Pairs)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Inner capacity |
|
฿ 345.00
|
ANTI-SLIP GLOVES
|
1 Pack(s)
|
5 Pieces Per Package
|
|
12 Day(s)
|
1 Bag (5 Pairs) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●10gg thin gloves coated with natural rubber.Specification
●Thickness:2mm
●Color:Beige/Blue
●Size:FreeMaterials
●Glove:Polyester Cotton other
●Non-slip area:Natural rubber
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?