1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Chip Saw for Iron and Stainless Steel

CHIP SAWS

Chip Saw for Iron and Stainless Steel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,081.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High precision base metal tip grinding improves workability and finish / High-level lubricant chip saw increases durability.

Part Number
KCS180-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,081.19

CHIP SAWS 1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Work Material For Both Iron and Stainless Steel Chip Carbide Cutting Performance (Iron and steel)(mm) 1
Cutting Performance (Stainless)(mm) 1 Outside Diameter(mm) 180 Blade Thickness(mm) 2
Number of Cutting Teeth(P) 36 Code 004583 JAN Code 4939752994984
Feature Application High precision base metal tip grinding improves workability and finish / High-moisture lubricant chip saw increases durability. Accuracy Complete polishing of sharp 4 surfaces Number Contained 1 pc.

Please check the type/dimensions/specifications of the part KCS180-2 in the Chip Saw for Iron and Stainless Steel series.