1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NO.2 Scale

NO.2 Scale
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 495.39/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This is a scale that can be used as a replacement.
[Measurement Contents]Length, angle, roundness measurement: Measuring range ±5 mm, 1 DIV, 0.1 mm
Magnification: 10 times

Part Number
NO.21975
NO.21983
NO.22016
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMagnification
(x)
Measurement Contents

฿ 999,999,999.00

TOU MEASURING TOOL 1 Piece(s) Quote 7Length, Angle, R Measurement: Measurement Range ±5 mm, 1DIV, 0.1 mm

฿ 495.39

TOU MEASURING TOOL 1 Piece(s) 45 Day(s) 10Length, Angle, R Measurement: Measurement Range ±5 mm, 1DIV, 0.1 mm

฿ 999,999,999.00

TOU MEASURING TOOL 1 Piece(s) Quote 15-

Loading...

  1. 1

Basic Information

Product Type Accessory