(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
It is the Lizard Series' best selling item. It is a product that excels in sharpness and durability while also providing excellent cost performance.
Part Number |
---|
TKG105-2.5-20 |
TKG150-2.7-20 |
TKG180-2.7-20 |
TKG180-2.7-25.4 |
TKG305-2.5-25.4 |
TKG355-3-25.4 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Outside Diameter (mm) | Blade Thickness (mm) | Inner Diameter (mm) | Maximum Operating Rotational Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,114.88 | DIS CUTTING STONES | 5 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 36 | 105 | 2.5 | 20 | 14300 | ||
฿ 1,730.41 | DIS CUTTING STONES | 5 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 36 | 150 | 2.7 | 20 | 14300 | ||
฿ 2,050.50 | DIS CUTTING STONES | 5 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 36 | 180 | 2.7 | 20 | 14300 | ||
฿ 2,050.50 | DIS CUTTING STONES | 5 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 36 | 180 | 2.7 | 25.4 | 14300 | ||
฿ 3,278.05 | DIS CUTTING STONES | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 30 | 305 | 2.5 | 25.4 | 4800 | ||
฿ 5,186.24 | DIS CUTTING STONES | 1 Pack(s) | 10 Pieces Per Package | 31 Day(s) | 30 | 355 | 3 | 25.4 | 4800 |
Loading...
Work Material | General Steel / Stainless Steel | Abrasive | A | Hardness | P |
---|---|---|---|---|---|
Type | TKG | Degree of bonding | P | Number of pieces per pack(Sheets) | 10 |
Use | General steel / stainless steel (SUS) |
How can we improve?
How can we improve?