1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Mini Ball Nose End Mill_Protostar HSC 30 Dedicated for Graphite Machining

Mini Ball Nose End Mill_Protostar HSC 30 Dedicated for Graphite Machining
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,323.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide, Long Reach, 2-Flute, with Center Blade, 30° Torsion Angle, Exclusively For Graphite Processing

Part Number
H4046919-0.3-1.5
H4046919-0.3-3
H4046919-0.4-2
H4046919-0.4-4
H4046919-0.5-2.5
H4046919-0.5-5
H4046919-0.6-3
H4046919-0.6-6
H4046919-0.6-9
H4046919-0.8-8
H4046919-1-5
H4046919-1-10
H4046919-1-15
H4046919-1-20
H4046919-1.5-7.5
H4046919-1.5-15
H4046919-2-10
H4046919-2-15
H4046919-2-20
H4046919-2-30
H4046919-2.5-12.5
H4046919-2.5-25
H4046919-3-15
H4046919-3-22.5
H4046919-3-30
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade Length
(mm)
Overall Length
(mm)
Length Under Neck
(mm)
l4
(mm)
d2
(mm)
Flute Diameter (h8) D
(mm)

฿ 6,929.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.150.3381.5100.270.3

฿ 7,149.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.150.3383100.270.3

฿ 7,017.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.20.4382100.370.4

฿ 7,369.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.20.4384100.370.4

฿ 6,929.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.250.5382.5100.470.5

฿ 7,281.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.250.5385100.470.5

฿ 6,929.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.30.6383100.570.6

฿ 7,281.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.30.6386100.570.6

฿ 7,369.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.30.6389100.570.6

฿ 7,017.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.40.8388100.770.8

฿ 6,622.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.51605320.971

฿ 6,842.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.516010320.971

฿ 7,017.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.516015320.971

฿ 7,017.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.516020320.971

฿ 6,622.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.751.5607.5321.471.5

฿ 6,842.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.751.56015321.471.5

฿ 6,547.00

WPR END MILLS 1 Piece(s) 31 Day(s) 126010321.972

฿ 6,697.00

WPR END MILLS 1 Piece(s) 31 Day(s) 126015321.972

฿ 6,753.00

WPR END MILLS 1 Piece(s) 31 Day(s) 126020321.972

฿ 7,017.00

WPR END MILLS 1 Piece(s) 31 Day(s) 126030321.972

฿ 6,547.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1.252.56012.5322.472.5

฿ 7,662.15

WPR END MILLS 1 Piece(s) 31 Day(s) 1.252.56025322.472.5

฿ 6,323.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1.536015322.973

฿ 6,476.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1.536022.5322.973

฿ 6,586.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1.536030322.973

Loading...

  1. 1

Basic Information

Type Long Neck Bore Work Material Graphite Number of Flutes(sheet) 2
Coating Diamond Coat Link Diameter(mm) 3 Processing Applications Curved Surface
Specifications P-Norm Mini (DIN 6535 HA Shank) Features Carbide, Long Reach, 2 Flutes, with Center Blade, 30° Helix Angle