1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Ball Nose End Milling _Protostar HSC 30 (H404691-1-5)

WPR END MILLS

Mini Ball Nose End Milling _Protostar HSC 30 (H404691-1-5)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work materials up to HRC 48, carbide, long reach, 2 flutes, with center blade, 30° torsion angle

Part Number
H404691-1-5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Work Material Blade Length
(mm)
Coating Overall Length
(mm)
Length Under Neck
(mm)
Details of Coating l4
(mm)
d2
(mm)
Flute Diameter (h7) D
(mm)

฿ 4,318.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.5Aluminum[◎] / Copper[◎] / Resin[○]1Non-Coated605-320.971

Loading...

  1. 1

Basic Information

Type Long Neck Bore Number of Flutes(sheet) 2 Link Diameter(mm) 3
Processing Applications Curved Surface Specifications P-Norm Mini (DIN 6535 HA Shank) Features Carbide, Long Reach, 2 Flutes, with Center Blade, 30° Helix Angle