1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Nose End Mill _Protostar AL 30 (H602111-2)

WPR END MILLS

Ball Nose End Mill _Protostar AL 30 (H602111-2)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide, 2 Flutes, with Center Blade, 30° Helix Angle

Part Number
H602111-2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade Length
(mm)
Overall Length
(mm)
Link Diameter
(mm)
l4
(mm)
Flute Diameter (h9) D
(mm)

฿ 3,562.00

WPR END MILLS 1 Piece(s) 31 Day(s) 16603322

Loading...

  1. 1

Basic Information

Type Bore Work Material Aluminum / Copper / Resin Number of Flutes(sheet) 2
Coating Non-Coated Processing Applications Curved Surface Specifications P-Norm L (DIN 6535 HA Shank)
Features Carbide, 2 cutting edges, with central cutting edge, 30° spiral angle