(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Work materials of HRC 48 to 63, carbide, long reach, 2 to 4 flutes, with center blade, 30° torsion angle
R Size(mm) | 1.5 | Type | Long Neck Bore | Work Material | High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 |
---|---|---|---|---|---|
Blade Length(mm) | 3 | Number of Flutes(sheet) | 2 | Overall Length(mm) | 57 |
Length Under Neck(mm) | 5 | Link Diameter(mm) | 6 | Processing Applications | Curved Surface |
Specifications | P-Norm L (DIN 6535 HA Shank) | Details of Coating | TAX | l4(mm) | 21 |
α(°) | 10° | Flute Diameter (h7) D(mm) | 3 | Features | Carbide, Long Reach, 2 to 4 Flutes, with Center Blade, 30° Helix Angle |
How can we improve?
How can we improve?