(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Work materials of HRC 48 to 63, carbide, long reach, 2 to 4 flutes, with center blade, 30° torsion angle
Part Number |
---|
H8016428-12 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | R Size (mm) | Blade Length (mm) | Number of Flutes (sheet) | Overall Length (mm) | Length Under Neck (mm) | Link Diameter (mm) | l4 (mm) | d2 (mm) | Lc2 (mm) | Flute Diameter (h7) D (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 16,293.00 | WPR END MILLS | 1 Piece(s) | 31 Day(s) | 6 | 13 | 4 | 100 | 52 | 12 | 55 | 9.8 | 3 | 12 |
Loading...
Type | Tapered Neck Bore | Work Material | High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 | Processing Applications | Curved Surface |
---|---|---|---|---|---|
Specifications | P-Norm L (DIN 6535 HA Shank) | Details of Coating | TAX | α(°) | 1.6 |
Features | Carbide, Long Reach, 2 to 4 Flutes, with Center Blade, 30° Helix Angle |
How can we improve?
How can we improve?