1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Ball Nose End Mill _Protostar HSC 30_Ultra H8006428/H8016428 (Part Number)

WPR END MILLS

Ball Nose End Mill _Protostar HSC 30_Ultra H8006428/H8016428
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,839.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work materials of HRC 48 to 63, carbide, long reach, 2 to 4 flutes, with center blade, 30° torsion angle

Part Number
H8006428-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade Length
(mm)
Number of Flutes
(sheet)
Overall Length
(mm)
Length Under Neck
(mm)
Link Diameter
(mm)
l4
(mm)
d2
(mm)
Lc2
(mm)
Flute Diameter (h7) D
(mm)

฿ 6,586.00

WPR END MILLS 1 Piece(s) 31 Day(s) 372100306644.726

Loading...

  1. 1

Basic Information

Type Tapered Neck Bore Work Material High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 Processing Applications Curved Surface
Specifications P-Norm L (DIN 6535 HA Shank) Details of Coating TAX α(°) 1.6
Features Carbide, Long Reach, 2 to 4 Flutes, with Center Blade, 30° Helix Angle