1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Nose End Mill _Protostar HSC 30_Ultra H8004728

Ball Nose End Mill _Protostar HSC 30_Ultra H8004728
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 6,437.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work materials of HRC 48 to 63, carbide, long reach, 2 flutes, with center blade, 30° torsion angle

Part Number
H8004728-1-2.5-80
H8004728-2-2.5-80
H8004728-2.5-2.5-57
H8004728-2.5-4-57
H8004728-4-2.5-80
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade Length
(mm)
Overall Length
(mm)
Length Under Neck
(mm)
l4
(mm)
α
(°)
Flute Diameter (h7) D
(mm)

฿ 7,105.00

WPR END MILLS 1 Piece(s) 31 Day(s) 0.518036.4442.51

฿ 7,105.00

WPR END MILLS 1 Piece(s) 31 Day(s) 128039.75442.52

฿ 6,437.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1.252.55718.75212.52.5

฿ 6,437.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1.252.55718.752142.5

฿ 9,127.00

WPR END MILLS 1 Piece(s) 31 Day(s) 248027.9442.54

Loading...

  1. 1

Basic Information

Type Tapered Neck Bore Work Material High-Hardness Steel ~ HRC55 / High-Hardness Steel ~ HRC60 Number of Flutes(sheet) 2
Link Diameter(mm) 6 Processing Applications Curved Surface Specifications P-Norm XL (DIN 6535 HA Shank)
Details of Coating TAX Features Carbide, Long Reach, 2 Flutes, with Center Blade, 30° Helix Angle