1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Nose End Mill _ Protostar HSC 30 Graphite Processing Dedicated H8006419/H8016419 (Part Number)

Ball Nose End Mill _ Protostar HSC 30 Graphite Processing Dedicated H8006419/H8016419
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,512.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Carbide, Long Reach, 2-4 Flutes, with Center Blade, 30° Torsion Angle, Exclusively For Graphite Processing

Part Number
H8006419-2
H8006419-3
H8006419-6
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade Length
(mm)
Overall Length
(mm)
Length Under Neck
(mm)
l4
(mm)
d2
(mm)
Lc2
(mm)
Flute Diameter (h8) D
(mm)

฿ 9,347.00

WPR END MILLS 1 Piece(s) 31 Day(s) 137520391.71.52

฿ 8,512.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1.548030442.51.53

฿ 10,446.00

WPR END MILLS 1 Piece(s) 31 Day(s) 3710030644.726

Loading...

  1. 1

Basic Information

Type Tapered Neck Bore Work Material Graphite / Resin Number of Flutes(sheet) 2
Coating Diamond Coat Link Diameter(mm) 6 Processing Applications Curved Surface
Specifications P-Norm L (DIN 6535 HA Shank) α(°) 1.6 Features Carbide, Long Reach, 2 to 4 Flutes, with Center Blade, 30° Helix Angle