1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Nose End Mill _Protostar 30 H800111/H8001118 (H800111-3)

WPR END MILLS

Ball Nose End Mill _Protostar 30 H800111/H8001118 (H800111-3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work materials up to HRC 48, carbide, 2 flutes, with center blade, 30° torsion angle

Part Number
H800111-3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade Length
(mm)
Overall Length
(mm)
Link Diameter
(mm)
l4
(mm)
Flute Diameter (h7) D
(mm)

฿ 2,819.00

WPR END MILLS 1 Piece(s) 31 Day(s) 1.57383103

Loading...

  1. 1

Basic Information

Type Bore Work Material Aluminum / Copper Number of Flutes(sheet) 2
Coating Non-Coated Processing Applications Curved Surface Specifications DIN 6527 L (DIN 6535 HA shank)
Features Carbide, 2 cutting edges, with central cutting edge, 30° spiral angle