1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ball Nose End Mill _Protostar N 40 (H8E01118-E10-10)

WPR END MILLS

Ball Nose End Mill _Protostar N 40 (H8E01118-E10-10)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Work materials up to HRC 48, carbide, 2 to 4 flutes, with center blade, 40° torsion angle

Part Number
H8E01118-E10-10
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipR Size
(mm)
Blade Length
(mm)
Number of Flutes
(sheet)
Overall Length
(mm)
l4
(mm)
d2
(mm)
SW
(mm)
d1 Flute Diameter (h9) D
(mm)

฿ 3,127.00

WPR END MILLS 2 Piece(s) 31 Day(s) 55.5223.612.49.78E1010

Loading...

  1. 1

Basic Information

Type Bore Work Material General Steel / Stainless Steel / Cast Iron / Aluminum / Copper Processing Applications Curved Surface
Specifications P-Norm(ConeFit) Details of Coating TAX Features Carbide, 2 to 4 Flutes, with Center Blade, 40° Helix Angle