1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Tap / Drill Set for Electric Construction【26 Pieces Per Package】 (Part Number)

ISS TAP AND DRILL

Spiral Tap / Drill Set for Electric Construction
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,682.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Usage

●Work Material: Standard Steel

Specification

●Q'ty Per Set(piece):26
●SPQ(set):1

Materials

●High Speed Steel(SKH)
Part Number
ESD-26S
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 8,682.00

ISS TAP AND DRILL 1 Pack(s)

26 Pieces Per Package

1 Day(s)

Loading...

  1. 1

Basic Information

Tap Model Tapping Related Tools Coating Presence None Surface Coating Non-Coated
Sales Format Set Drill Outer Diameter(mm) 3.4: 10 pcs, 4.3: 2 pcs, 5.2: 2 pcs Tap (Call) M4X0.7: 8 pcs/M5X0.8: 2 pcs/M6X1.0: 2 pcs
Set Content Spiral Tap: 12 / Extra Masamune Drill: 14 / Ratchet-type Tap Handle: 1 Pieces Included(Pcs) 26

Please check the type/dimensions/specifications of the part ESD-26S in the Spiral Tap / Drill Set for Electric Construction series.