(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Tap Used for General Screw Thread Cutting
Part Number |
---|
1P-HTA-14NF28 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Thread Types | Nominal | Pitch (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Point | Thread Length (mm) | Diameter of Pilot Hole (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) | Set Content | Number of Threads | Pieces Included (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 312.20 | HAND TAPS | 1 Piece(s) | 10 Day(s) | - | Unified | 1/4UN | 28 | 1.5P | 62 | Top | 24 | 5.4 | 4.5 | 6.0 | - | 28 | - |
Loading...
Work Material | Low-Carbon Steel (C Content of 0.25% or Less) / Medium-Carbon Steel (C Content 0.25 - 0.45%) / High-Carbon Steel (C Content Exceeding 0.45%) / Tool Steel (Before SKD Quenching) / Cast Steel (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass Cast Iron (BsC) / Bronze (PB) / Rolled Aluminum Material (AL) | Tap Model | Hand Tap | Coating Presence | None |
---|---|---|---|---|---|
Surface Coating | Non-Coated | Sales Format | Includes Blister Pack | Thread Model | Right Screw |
Precision | JIS3 Grade | Details of Tool Material Type | SKS2 |
Please check the type/dimensions/specifications of the part 1P-HTA-14NF28 in the Hand Tap series.
Part Number |
---|
1P-HTA-12NC13 |
1P-HTA-12NF20 |
1P-HTA-14NC20 |
1P-HTA-38NC16 |
1P-HTA-38NF24 |
1P-HTA-516NC18 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | RoHS | Thread Types | Nominal | Pitch (mm) | Number of Chamfered Threads | Overall Length (L) (mm) | Point | Thread Length (mm) | Diameter of Pilot Hole (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) | Set Content | Number of Threads | Pieces Included (Pcs) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 869.00 | 1 Piece(s) | 10 Day(s) | - | Unified | 1/2UN | 13 | 1.5P | 85 | Top | 42 | 10.8 | 7.0 | 9.0 | - | 13 | - | ||
฿ 869.00 | 1 Piece(s) | 10 Day(s) | - | Unified | 1/2UN | 20 | 1.5P | 85 | Top | 42 | 11.4 | 7.0 | 9.0 | - | 20 | - | ||
฿ 312.20 | 1 Piece(s) | 10 Day(s) | - | Unified | 1/4UN | 20 | 1.5P | 62 | Top | 24 | 5.2 | 4.5 | 6.0 | - | 20 | - | ||
฿ 513.02 | 1 Piece(s) | 10 Day(s) | - | Unified | 3/8UN | 16 | 1.5P | 75 | Top | 35 | 8.0 | 5.5 | 7 | - | 16 | - | ||
฿ 513.02 | 1 Piece(s) | 10 Day(s) | - | Unified | 3/8UN | 24 | 1.5P | 75 | Top | 35 | 8.4 | 5.5 | 7 | - | 24 | - | ||
฿ 374.31 | 1 Piece(s) | 10 Day(s) | - | Unified | 5/16UN | 18 | 1.5P | 70 | Top | 30 | 6.6 | 5.0 | 6.1 | - | 18 | - |
How can we improve?
How can we improve?