1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Jet Tap for Deep Hole

Jet Tap for Deep Hole
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 404.43/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For tapping when the depth is roughly twice or more the nominal diameter, in order to reduce frictional resistance and to improve the supply of cutting oil, the groove is designed with a shorter threaded portion to improve the discharge of chips.

Part Number
DH-JET-M3-0.5
DH-JET-M4-0.7
DH-JET-M5-0.8
DH-JET-M6-1.0
DH-JET-M8-1.25
DH-JET-M10-1.5
DH-JET-M12-1.75
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Neck Diameter
(mm)
Length Under Neck
(mm)
Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)

฿ 421.36

ISS TAP 1 Piece(s) 31 Day(s) M30.54672.4202.53.24.0

฿ 404.43

ISS TAP 1 Piece(s) 31 Day(s) M40.75293.1223.35.04.0

฿ 415.31

ISS TAP 1 Piece(s) 31 Day(s) M50.860103.8244.24.55.5

฿ 427.98

ISS TAP 1 Piece(s) 31 Day(s) M6161114.7265.04.56.0

฿ 588.40

ISS TAP 1 Piece(s) 31 Day(s) M81.2570135.9336.85.06.2

฿ 726.49

ISS TAP 1 Piece(s) 31 Day(s) M101.575156.7358.55.57

฿ 985.20

ISS TAP 1 Piece(s) 31 Day(s) M121.7582178.24210.36.58.5

Loading...

  1. 1

Basic Information

Thread Types Meter Tap Model Point Tap Coating Presence None
Surface Coating Non-Coated Sales Format Single Item Details of Tool Material Type SKH