1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Long jet tap

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 742.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The cutting torque is extremely light thanks to a shear cut enabled by the spiral cutting edge and the wide angle.

Part Number
L100-JET-M3-0.5
L100-JET-M4-0.7
L100-JET-M5-0.8
L100-JET-M6-1.0
L100-JET-M8-1.25
L100-JET-M10-1.5
L150-JET-M6-1.0
L150-JET-M8-1.25
L150-JET-M10-1.5
L150-JET-M14-2.0
L150-JET-M16-2.0
L150-JET-M18-2.5
L150-JET-M20-2.5
L150-JET-M22-2.5
L150-JET-M24-3.0
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Precision Diameter of Pilot Hole
(mm)
Shank Rectangular Section
(mm)
Link Diameter
(mm)

฿ 1,059.98

ISS TAP 1 Piece(s) 19 Day(s) M30.510018H22.53.24.0

฿ 984.60

ISS TAP 1 Piece(s) 10 Day(s) M40.710013H23.34.05

฿ 858.55

ISS TAP 1 Piece(s) 10 Day(s) M50.810016H24.24.55.5

฿ 742.17

ISS TAP 1 Piece(s) 10 Day(s) M6110019H25.04.56.0

฿ 847.00

ISS TAP 1 Piece(s) 19 Day(s) M81.2510022H36.85.06.2

฿ 1,032.00

ISS TAP 1 Piece(s) 10 Day(s) M101.510024H38.55.57

฿ 1,255.37

ISS TAP 1 Piece(s) 12 Day(s) M6115019H25.04.56.0

฿ 1,497.79

ISS TAP 1 Piece(s) 10 Day(s) M81.2515022H36.85.06.2

฿ 1,758.91

ISS TAP 1 Piece(s) 10 Day(s) M101.515024H38.55.57

฿ 2,644.00

ISS TAP 1 Piece(s) 19 Day(s) M14215030H412.08.010.5

฿ 2,885.00

TAP 1 Piece(s) 12 Day(s) M16215032H414.010.012.5

฿ 3,972.00

ISS TAP 1 Piece(s) 19 Day(s) M182.515037H415.51114

฿ 4,818.00

ISS TAP 1 Piece(s) 14 Day(s) M202.515037H417.51215

฿ 6,051.00

ISS TAP 1 Piece(s) 19 Day(s) M222.515038H419.513.017.0

฿ 6,629.00

ISS TAP 1 Piece(s) 19 Day(s) M24315045H421.015.019.0

Loading...

  1. 1

Basic Information

Thread Types Meter Tap Model Point Tap Bore Model For Through Holes
Coating Presence Included Surface Coating Homo Processing Sales Format Single Item
Details of Tool Material Type SKH