(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
This type is equipped with a drill at the tip so that screw pilot hole drilling and tapping can be performed simultaneously.
Part Number |
---|
DRT-M3-0.5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Overall Length (L) (mm) | Hole Diameter (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) | Drilling Length (mm) | Tap Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,516.00 | TAP | 1 Piece(s) | 1 Day(s) | M3 | 0.5 | 55 | 2.5 | 2.4 | 3.0 | 5 | 10 |
Loading...
Thread Types | Meter | Tap Model | Tapping Related Tools | Coating Presence | Included |
---|---|---|---|---|---|
Surface Coating | Homo Processing | Sales Format | Single Item | Details of Tool Material Type | SKH |
Please check the type/dimensions/specifications of the part DRT-M3-0.5 in the Drilling Tap series.
Part Number |
---|
DRT-M4-0.7 |
DRT-M6-1.0 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch (mm) | Overall Length (L) (mm) | Hole Diameter (mm) | Shank Rectangular Section (mm) | Link Diameter (mm) | Drilling Length (mm) | Tap Length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,369.00 | 1 Piece(s) | 1 Day(s) | M4 | 0.7 | 62 | 3.3 | 3.1 | 4.0 | 7 | 13 | ||
฿ 1,588.00 | 1 Piece(s) | Same day | M6 | 1 | 80 | 5.0 | 4.9 | 6.3 | 10 | 20 |
How can we improve?
How can we improve?