1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Dies Handle

Dies Handle
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 583.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Handle for Round Dies

Part Number
DH-381-12
DH-502
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Size

฿ 583.34

DIES HANDLE 1 Piece(s) 1 Day(s) For 38 (1-1/2) diameter

฿ 1,419.00

ISS DIES HANDLE 1 Piece(s) 11 Day(s) For 50 (2") diameter

Loading...

  1. 1

Basic Information

Tap Model Die Coating Presence None Surface Coating Non-Coated
Overall Length (L)(mm) 240 Sales Format Single Item Thread Model Right Screw