(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Soldering Iron Thermometer HS Series

Soldering Iron Thermometer HS Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 13,731.13 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
HS-30K
HS-50K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Accuracy Temperature
(°C)
Temperature Coefficient
(°C)
Reference Junction Compensation Accuracy Temperature
(°C)
External dimension (W)
(mm)
External Dimensions (D)
(mm)
External dimension (H)
(mm)
Display style Mass
(g)
Operating conditions
(℃/RH)
Storage conditions
(℃/RH)
Power Supply
(V/Hz)
Operating time Linearizer Temperature Measurement range, resistance between ground and iron tip
(Ω)
Resolution resistance between iron tip and earth
(Ω)
Resistance Between Precision Iron Tip and Ground
(Ω)
Measurement range leak voltage
(mV)
Resolution leak voltage
(mV)
Accuracy Leak Voltage
(Mv)
Accessory Applicable Sensors

฿ 13,731.13

ANR MEASURING TOOLS 1 Piece(s) 31 Day(s) ±(0.3% of indicated value +1) Measurement range ±(0.03%) ±0.5 (for 23 ±10) 152 80 45 LCD Approximately 460 (excluding dry cell) 10 to 40 / 0 to 85% (Without Condensation) 0-50/0-85% (No condensation) LR6 (AA Alkaline Battery) X4 180 Hours or More Continuous Operation Analog Linearizer System (JIS C 1602-1995 Compliant) - - - - - - Alkaline AA Batteries x 4 Instruction Manual CR-31K

฿ 48,154.58

ANR MEASURING TOOLS 1 Piece(s) 31 Day(s) ±(0.1% of indicated value +1) Measurement range ±(0.01%) ±0.2 (for 25 ±10) 180 150 55 LED Approximately 950 (excluding dry cell) 0-40 / 0-85% (No condensation) -20 to 40 / 0 to 85% (Without Condensation) 100 AC (50/60) (external power supply) - Digital Linear Riser System (JIS C 1602-1995 Compliant) 0.0~99.9 0.1 ±(4% of indicated value +0.3) 0.0~99.9(RMS) 0.1 ±(3% of indicated value +0.3) Power supply cable, auxiliary fuse grounding cord, instruction manual CR-51K

Basic Specifications

  • Product Type
    Soldering Iron Thermometer
  • Thermocouple Type Temperature
    Type K
  • Measurement range temperature(°C)
    0–500
  • Resolution temperature(°C)
    1
  • Features
    The HS series are thermometers to measure the temperature of soldering irons, the resistance between ground (HS-50K only) and iron tip, and leakage voltage (HS-50K only). They measure the status of soldering irons to prevent trouble during the manufacturing process proactively, and contribute to the reduction of failure rates.

Product Description

[Features]
The HS series are thermometers capable of measuring the temperature of soldering iron tips, the resistance between ground (HS-50K only) and iron tips, and leakage voltage (HS-50K only). By measuring the status of soldering iron tips, precautions can be taken against problems in the manufacturing process, contributing to a reduction in failure rates.

Part Number
HS-30K
HS-50K
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Accuracy Temperature
(°C)
Temperature Coefficient
(°C)
Reference Junction Compensation Accuracy Temperature
(°C)
External dimension (W)
(mm)
External Dimensions (D)
(mm)
External dimension (H)
(mm)
Display style Mass
(g)
Operating conditions
(℃/RH)
Storage conditions
(℃/RH)
Power Supply
(V/Hz)
Operating time Linearizer Temperature Measurement range, resistance between ground and iron tip
(Ω)
Resolution resistance between iron tip and earth
(Ω)
Resistance Between Precision Iron Tip and Ground
(Ω)
Measurement range leak voltage
(mV)
Resolution leak voltage
(mV)
Accuracy Leak Voltage
(Mv)
Accessory Applicable Sensors

฿ 13,731.13

ANR MEASURING TOOLS 1 Piece(s) 31 Day(s) ±(0.3% of indicated value +1) Measurement range ±(0.03%) ±0.5 (for 23 ±10) 152 80 45 LCD Approximately 460 (excluding dry cell) 10 to 40 / 0 to 85% (Without Condensation) 0-50/0-85% (No condensation) LR6 (AA Alkaline Battery) X4 180 Hours or More Continuous Operation Analog Linearizer System (JIS C 1602-1995 Compliant) - - - - - - Alkaline AA Batteries x 4 Instruction Manual CR-31K

฿ 48,154.58

ANR MEASURING TOOLS 1 Piece(s) 31 Day(s) ±(0.1% of indicated value +1) Measurement range ±(0.01%) ±0.2 (for 25 ±10) 180 150 55 LED Approximately 950 (excluding dry cell) 0-40 / 0-85% (No condensation) -20 to 40 / 0 to 85% (Without Condensation) 100 AC (50/60) (external power supply) - Digital Linear Riser System (JIS C 1602-1995 Compliant) 0.0~99.9 0.1 ±(4% of indicated value +0.3) 0.0~99.9(RMS) 0.1 ±(3% of indicated value +0.3) Power supply cable, auxiliary fuse grounding cord, instruction manual CR-51K

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1